

80611621337
Clear Track Fiber Pathway Accessory Belt Clip Spool Holder
You might also be interested in
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | 10 °C to 40 °C |
Temperature Range, Operation | -5 °C to 50 °C |
Temperature Range, Storage | -5 °C to 50 °C |
Ordering Information
Units per Delivery | 1/1 |
Listed OFC-LS and CSA OFC FT4-ST1; IEC 60332-3, IEC 61034 and IEC 60754-2
Meets burn test criteria
Proprietary, clear adhesive backing
Attenuator incorporated inside standard SC adapter housings
Compatible with standard distribution panels