CAXASS-00100-C002
RJ45 Field-Installable Connector Category 6A STP Angled
General Specifications
| Product Number | CAXASS-00100-C002 |
| Category | 6A |
| Halogen-free | Yes |
| Bandwidth | 500 MHz |
Standards
| Flame Retardance | Class UL94 V-0 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Transmission Performance Link | Class EA (ISO/IEC 11801 Ed. 2.2 2011) |
| Design and Test Criteria | IP20 |
| Corning Recommendations | Recommended cable diameter is 6 mm - 9 mm |
| Component Standard | ANSI/TIA/EIA-568-B.2-10IEC 60603-7-51 (Edition 1.0 2010) |
Environmental Conditions
| Halogen-free | Yes |
| Temperature Range, Installation | -40 °C to 70 °C |
| Temperature Range, Operation | -25 °C to 50 °C |
| Temperature Range, Storage | -40 °C to 70 °C |
Design
| Plug Type | RJ45 - 8/8 |
| Housing Material | Metal |
| Housing Color | Silver |
Mechanical Specifications
| IDC Contacts | Suitable for flex wire cables AWG 23-27 and solid wire cables AWG 22-26 |
| Reproducibility | 5 times reusable |
Electrical Specifications
| Input to output DC Resistance Unbalance | < 50 mΩ |
| Input to output DC Resistance | < 200 mΩ |
| Electric strength DC (conductor/conductor) | ≥ 1000 V DC |
| Contact resistance Rd | 20 mΩ |
| Electrical strength DC (conductor/test plate) | ≥ 1500 V DC |
| Insulation Resistance | > 500 MΩ @ 100VDC |
| Voltage Rating (Maximum) | Less than 50VAC / 75 VDC |
Dimensions
| Height | 147 mm |
| Width | 129 mm |
| Depth | 513 mm |
| Weight | 13 g |
Ordering Information
| Units per Delivery | 50/1 |
| Shipping Weight | 13 g |
Compliance with the new Class EA and IEEE 802.3an
Supports for PoE, PoE+ and 4PPoE applications
Providing easy and fast installation without tools
Re-termination possible for multiple usage
The connector can be used with flex wire cables AWG 23-27 and solid wire cables AWG 23-26