CCAAGB-G1002-A030-C0
Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26 gray, 3 m
General Specifications
| Product Number | CCAAGB-G1002-A030-C0 |
| Area/Range of Application | 1000Base-T; 2,5GBase-T; 5GBase-T; 10GBase–T/FDDI; ATM |
| Category | 6A |
| Cable Type | S/FTP |
| Halogen-free | Yes |
| Brand | Everon |
| Third Party Certificate | Yes (www.corning.com/emea/en/certificates) |
Standards
| Flame Retardance | Flame retardant according to IEC 60332-1-2 (single cable) |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt |
| Halogen content test | Low smoke according to IEC 61034 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C |
| Temperature Range, Operation | -20 °C to 60 °C |
| Transport and Indoor Storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Cable Design
| Conductor Insulation | Halogen-free foam-skin material |
| Twisting | 2 cores to a pair |
| Pair screen | Al-laminated foil around each pair |
| Overall screen | Copper braid, tinned |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Gray |
| Outer Diameter | 5.9 mm |
Mechanical Specifications
| Fire Load | 0.43 MJ/m |
| Min. Bend Radius Installation | 47 mm |
Specifications - Connector A
| Connector Type | RJ45 - 8/8 |
| Durability Cycles | 750 N/A |
| Connector Material | Pin gold plated 50µ inch |
Specifications - Connector B
| Connector Type | RJ45 - 8/8 |
| Durability Cycles | 750 N/A |
| Connector Material | Pin gold plated 50µ inch |
Electrical Specifications
| Mutual capacity | 1600 pF/km |
| Max. loop resistance | 290 Ω/km |
| DC resistance unbalance | 4.3 % |
| Insulation Resistance | 5000 MΩ*km |
| Impedance Zo at 1-100 MHz | 100 Ω ± 5% at 100 MHz |
Dimensions
| Length | 3 m |
| Weight | 0.14 kg |
Ordering Information
| Packaging Method | Corn Starch Bag |
| Shipping Weight | 0.15 kg |
| Units per Delivery | 1/1 |
Application-neutral due to using all four pairs of RJ45 connectors
Minimum surface transfer impedance of cable (<10 mΩ/m at 10 MHz)
Outstanding transmission characteristics according to 10GBase-T
Additional latch protection
Category 6A
PVP Certificate
Supports Power over Ethernet (PoE / PoE+/ PoE++). IEEE 802.3bt-2018 performance (4PPoE) Ready for new applications powered on 4 pairs up to 90W