CCH-CF
CCH Cassette Termination and Slack Storage, empty, for one CCH adapter panel
General Specifications
Product Number | CCH-CF |
EAN Code | 4056418168913 |
Product Type | Rack-Mountable Hardware |
Mounting Type | Rack 19-in, Rack 23-in, Wall-Mountable |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C |
Design
Housing Type | Rack-Mountable Hardware |
Panel or Module Type | CCH |
Ordering Information
Shipping Weight | 0.5 kg |
Units per Delivery | 1/1 |
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)