

CTXCMA00-B3-SP1116
Centrix™ Splitter Cassette One - 1x16 Splitter, LC APC connectors
General Specifications
Product Number | CTXCMA00-B3-SP1116 |
Splitter Type | Cassettes |
Product Type | Splitters |
Application | Central Office, Carrier Networks, Fiber to the Premises |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C |
Design
Splitter Module | 1x16 |
Pigtail Type | Single fiber |
Product Family | Centrix™ |
Number of Ports | 17 |
Optical Specification - Hardware
Splitter Uniformity | 2 dB |
Splitter PDL (Polarization Dependent Loss) | 0.2 dB |
Connector Specs
Polish | APC |
Connector Type | LC |
Dimensions
Height | 1.4 cm |
Width | 32 cm |
Depth | 29 cm |
Weight | 2 kg |
Ordering Information
Shipping Weight | 2.5 kg |
Units per Delivery | 1/1 |
Easy port access and identification
Easy port access and identification
Front and top labeling for easy identification
Shuttered LC adapter with integrated dust protection
Integrated patch cord guide supports patch management