DE010022734
Everon® Copper Datacom E500S OCK6ASE8, E500S, RJ45 Vol, Cat6A, Bag/8, white
General Specifications
| Product Number | DE010022734 |
| Category | Class EA |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | ISO/ IEC 11801 Edition 2.2, EN 50173-1, ANSI/ TIA/ EIA-568-C.2 |
| Design and Test Criteria | Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt, IEEE 802.3 10GBASE-T, IEEE 802.3at - PoE+ |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C |
Design
| Jack Type | RJ45 - 8/8 |
| Housing Material | Die-Cast |
| Color | Silver |
| Insulation diameter max. | 1.6 mm |
| Conductor | 26 - 22 AWG |
Mechanical Specifications
| Durability of RJ45 Jack (PoE) | ≥ 750 mating cycles under load (48 volt, 600 mA, 25 watt) in compliance with technical transmission parameters |
| Contact surface | Gold, 1.6 µm |
| Reproducibility | Several times reusable |
| Solid Wire Diameter | 0.5 mm to 0.65 mm |
| Stranded Wire Diameter | 0.15 mm to 0.2 mm |
Electrical Specifications
| Lead Through Resistance | < 200 mΩ |
| Insulation Resistance | > 500 MΩ |
| Voltage Rating (Maximum) | <75 V |
Dimensions
| Height | 23 mm |
| Width | 18 mm |
| Depth | 34 mm |
Ordering Information
| Packaging Method | Bag of 8 / 1 Box |
| Shipping Weight | 0.3 kg |
| Units per Delivery | 48/1 |
Fulfils the requirements for the 2and 3connector model according to EA Class
3-Connector Permanent Link / Channel
Suitable for EA Class applications according to ISO/IEC 11801
Universal application in all modular VOL components
Quick and easy to install (compact design, only 3 individual components, no specific tools required)
Individual jack shielding by stable diecast housing
360° shield contact and cable strain-relief without cable tie
Captive dust cover