

FAN-BT25-12
Buffer Tube Fan-Out Kits, Indoor 12 F, 25-in legs
General Specifications
Product Number | FAN-BT25-12 |
Product Type | Fan-out Kits |
Product Category | Core Product |
Environment | Indoor |
Product Type | Fan-out Kits |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | 0 °C to 70 °C |
Design
Fan-Out Tubing Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fiber Count | 12 |
Fibers per Buffer Tube | 12 |
Mechanical Specifications - Fan-Out Kit
Furcation Length | 44.5 mm |
Tubing Length | 635 mm |
Tubing Outer Diameter | 0.9 mm |
Ordering Information
Package Contents | Fan-out top, fan-out bottom, insert with fan-out tubing |
Packaging Method | Bulk Pack |
Units per Delivery | 1/1 |
Snap-together furcation
Eliminates epoxy for indoor kits
Fiber routing capabilities
Better fiber management