

FQ100030862
Everon® Copper Datacom Top hat rail adapter grey
General Specifications
Product Number | FQ100030862 |
Product Category | Core Product |
Halogen-free | Yes |
Standards
Flame Retardance | Flame retardant, fire Class UL94 V-0 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IP20 |
Environmental Conditions
Temperature Range, Installation | -20 °C to 70 °C |
Design
Color | Gray |
Number of Ports | 1 |
Dimensions
Weight | 16 g |
Ordering Information
Units per Delivery | 1/1 |
Compact design with small dimensions
Electrical spring contact to top hat rail (bonding, grounding)
Tool-less and fast installation on top hat rails
Tool-less installation of module
Top hat rail adapter light grey, RAL 7035
Flame retardant, fire Class UL94 V-0
Temperature range: -20°C to +70°C