

FQ100080636
Copper Accessories 1U Copper Patch Cable Management Panel (no cage nuts required), 4 rings
General Specifications
Product Number | FQ100080636 |
Legacy Part Number | VOLSPM75 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Black |
Dimensions
Height | 21.5 mm |
Width | 480 mm |
Depth | 45 mm |
Weight | 0.47 kg |
Ordering Information
Shipping Weight | 0.67 kg |