

G899072GPNCDX100F
EDGE™ MTP® Trunk 72F, Bend-Improved single-mode (OS2), 100 ft
Você também pode estar interessado em
Especificações gerais
Número do produto | G899072GPNCDX100F |
Flame Rating | Plenum (OFNP) |
Fiber Category | Bend-improved Single-Mode (OS2) |
Cable Assembly Type | EDGE™ Trunk |
Environment | Indoor |
Cable Type | Indoor: ANSI/ICEA S-83-596 |
Pulling grip | Yes |
Connector Assembly Type | MTP to MTP |
Standards
Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Environmental Conditions
Temperature Range, Operation | -10 °C para 60 °C (14 °F para 140 °F ) |
Design
Fiber Count | 72 |
Polarity | Extender, TIA-568 Type-A |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 10.5 mm |
Max. Tensile Strength for Installation | 660 N |
Min. Bend Radius Installation | 157.5 mm |
Min. Bend Radius Operation | 52.5 mm |
Minimum Conduit Size with 18-in Elbow | 77 mm |
Características ópticas
Código da fibra | Z |
Código de opção de desempenho | 01 |
Categoria da fibra | OS2 |
Tipo de fibra | Single-mode (OS2) / 250 µm |
Nome da fibra | Monomodo de curvatura aprimorada (OS2) |
Atenuação máxima | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Comprimentos de onda | 1310 nm / 1383 nm / 1550 nm |
Conformidade de fibra | ITU-T G.652.D e ITU-T G.657.A1 |
Specifications - Connector A
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | < -65 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 440 N |
Grip Outer Diameter | 56 mm |
Pulling Grip - Connector B
Min. Duct Size Diameter | 89 mm |
Dimensions
Length | 100 ft |
Cable Weight | 95 kg/km |
Ordering Information
Packaging Method | Plastic reel |
Reel Diameter | 23.5 in |
Reel Width | 5 in |
Units per Delivery | 1/1 |
Furcation - Connector A
Leg Length | 1524 mm -0 / +76mm |
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 6 |
Furcation - Connector B
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 6 |
Leg Length | 838 mm -0 / +76mm |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Fiber optic trunk cable manufactured with Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection
Non-pinned MTP connectors on both ends
Fiber optic trunks designed to interface with the EDGE solutions or Plug & Play™ systems modules