text.skipToContent text.skipToNavigation

LAN1-12AD-PGTL-B

Everon® LAN1 Fiber Housing  Front panel loaded with LC Duplex Shuttered adapters and pigtails, 12 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number LAN1-12AD-PGTL-B
Product Type Housings
Fiber Category 50 µm MM (OM3/OM4)
Access Type Front, top, rear
Mounting Type Rack-mount 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C   
Temperature Range, Operation -10 °C  to  60 °C   
Temperature Range, Storage -10 °C  to  60 °C   
Design
Lockable No
Fiber Count 12
Splice Tray Type Universal cassette with organizers for heat-shrink and crimp splice protectors
Housing Material Aluminum
Additional cable number reachable with accessories 4
Maximum cable number in basic unit with accessories 4
Cable entry type Prepunched circular for cable glands (2 x M20 and 2 x M25 on the rear)
Number of pigtails 12
Number of Splice Trays 1
Pigtail Length 2 m
Adapter Color Front Aqua
Adapter Type Front LC PC duplex shuttered
Splice Protectors Type Heat Shrink, Crimp
Number of Adapters 6
Number of Splice Protectors 0
Total splice capacity 12 universal splices
Design - Adapter
Housing Color Black
Keyed adapter No
Shuttered adapter Yes
Adapter Type LC PC duplex shuttered
Specifications - Connector A
Connector Type LC
Polish PC
Insertion Loss, Max. 0.25 dB
Specifications - Connector B
Polish PC
Dimensions
Height 44 mm
Width 483 mm
Depth 233 mm
Ordering Information
Height Unit 1 U
Package Contents LANscape Fiber Housing with adapters, splice packs including colored pigtails, 1x M20 cable gland and basic accessories
Shipping Height 55 mm
Shipping Width 532 mm
Shipping Depth 350 mm
Units per Delivery 1/1
Easy to remove top cover
No tools needed
Housing made of aluminium
Lightweight, but robust
Quick-mount feature
Allows single-person mounting of housing
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug& Play™ or EDGE™ trunks can be installled in the same housing
Low installation depth
Mountable in shallow cabinets or racks
Multiple labelling options
Port numbering above and below adapter modules or customised labels