MAXESM-00101-V001-B8
Everon® Copper Datacom E250S Jack VOL Category 6 STP
General Specifications
| Product Number | MAXESM-00101-V001-B8 |
| Dust Protection | Yes |
| Product Category | Core Product |
| Category | 6 |
| Halogen-free | Yes |
| Bandwidth | 250 MHz |
Standards
| Flame Retardance | Class UL94 V-0 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable and free of heavy metal |
| Halogen-free | Yes |
| Temperature Range, Installation | -20 °C to 70 °C |
Design
| Jack Type | RJ45 - 8/8 |
| Number of Pieces | 4 |
| Color | White |
| Insulation diameter max. | 8 mm |
| Wire Conductor+Insulation diameter max. | 16 mm |
Mechanical Specifications
| Durability of RJ45 Jack | ≥ 1500 mating cycles possible, EN 186000-1, test 4.5.32 |
| Cable Entry | 2 cable entries, Shield contact, and strain relief |
| IDC Contacts | Suitable for AWG 24-22 solid wires |
| Reproducibility | Several times reusable |
| Housing Material | Metal |
Ordering Information
| Shipping Weight | 260 g |
| Packing Weight | 260 g |
| Units per Delivery | 8/1 |
Suitable for E Class applications according to ISO/IEC 11801 Ed. 2.2 (2011) and EN 50173 series (2011)
Universal application in all modular VOL components
No special tools required for installation
Supports Power over Ethernet (PoE)
Fulfils the requirements for Class E