N721261A
ECAM Connect Accessories ECAM Field mounting kit, SC APC, 5.2 - 6.2 mm
Allgemeine Spezifikation
| Produktnummer | N721261A |
| Brand | BPEO |
| Cable type | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Connector type | SC |
| Polish | APC |
| Main cable diameter | 5.2 - 6.2 mm |
| Main cable oval port count | 1 |
| Sealing type | Rubber O Ring |
Connector Specs
| Polish | APC |
Ordering Information
| Package contents | Field Mount Connector SC APC |
| Units per delivery | 1/1 |