
FRECAP 2 Closure Accessories

You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
FC2-CBL-STRAIN-REL | FRECAP 2 Closure Accessories, Outer cable bracket | |
FC2-INSTALL-HOLDER | FRECAP 2 Closure Accessories, Table installation mount | |
FC2-SEG-1X12-18 | FRECAP 2 Closure Accessories, 1 fold entry segment for cables 12‒18 mm or 12, 14, and 16 mm mini ducts Includes strain relief | |
FC2-SEG-1X18-25 | FRECAP 2 Closure Accessories, 1 fold entry segment for cables 18‒25 mm Includes strain relief | |
FC2-SEG-1X25-28 | FRECAP 2 Closure Accessories, 1 fold entry segment for cables 25‒28 mm Includes strain relief | |
FC2-SEG-2X7-14 | FRECAP 2 Closure Accessories, 2 fold entry segment for cables 7‒14 mm or 7, 10, and 12 mm mini ducts Includes strain relief and dummyplugs | |
FC2-SEG-4X5-8 | FRECAP 2 Closure Accessories, 4 fold entry segment for cables 5‒8 mm or 7 mm mini ducts Includes strain relief and dummyplugs | |
FC2-SEG-BLIND | FRECAP 2 Closure Accessories, Blind entry segment | |
FC2-WALL-POLE-MNT | FRECAP 2 Closure Accessories, Wall/pole installation mount |