

S45054-A303-A35
Vault Cable Closures for Primary Networks, Type UCNV 40374
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Closure type | UCNV |
Outer length | 665 mm |
Max. Number of Distribution Cables | 10 |
Pressurized Networks | Yes |
Inner length | 470 mm |
Inner diameter | 168 mm |
Dimensions
Outer diameter | 204 mm |
Ordering Information
Package contents | Closure tube, splice protection, longitudinal sealing, connection bars, end cap for trunk cable, grounding wire, clamping bars, sealing tape, sealing paste, end cap for distribution cables, sealing rings (M-profile with joiner clips), cable sheath clip, gauge, measuring tape, cleaning tissues, lubricant, brush, installation instructions |
Units per delivery | 1/1 |
Designed as vault closure for non-pressurized cables
One end cap suitable for accommodation of up to 30 distribution cables
Strain relief for the trunk cable is integrated in the end cap
No corroding external metal parts
No special tool required for opening or closing