




B1-D12-0000-000-03A-0000B
BPEO Fibre Closure Size 1 Fibre Distribution Point Branch Connect 8 SC APC 1TR 1BK
You might also be interested in
General Specifications
Product Number | B1-D12-0000-000-03A-0000B |
Brand | BPEO |
Application | Aerial / Manhole |
Environment | Outdoor |
Mounting Type | Pole / Wall / Strand mount |
Product type | Semi Preconnected Closure |
Branching | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, operation | -40 °C to 65 °C |
Design
Buffer storage | Installed |
Closure shape | Canister |
Closure type | Butt |
Drop cable type | Round |
Fibre Capacity | 48 |
Fibre Type | Standard bend radius G652D |
Input cable type | External cable assembly module (ECAM) |
Main cable diameter | 5-18 mm |
Main cable oval port count | 1 |
Max number of trays | 4 |
Maximum splice fiber capacity | 48 |
Number of Cable Entries | 2 |
Number of distribution/drop cables ports | 2 |
Number of ports - cut | 1 |
Number of splice trays preloaded | 1 |
Pigtail class | No Pigtail |
Sealing type | Rubber Gasket |
Splice tray capacity single fibre | 12 to 12 |
Test valve | Included |
Trays pre-installed | 1 |
Number of single-fibre ports, SC APC connector | 12 |
Number of pigtails | 0 |
Ordering Information
Package contents | BPEO Closure, with an internal bulkhead adaptor equipped with 12 SC APC couplings. All ports are sealed with rubber plugs. Cable entries type ECAM, Splice Trays, Pigtails have to be ordered apart of this closure. |
Units per delivery | 1/1 |
Shipping Width | 382 mm |
Fiber organiser (ramp or flat)
Enables fiber and tube management, supports single fibre management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving