text.skipToContent text.skipToNavigation

BH-EDP

BPEO Fibre Closure  Size 1.5 Cable Distribution Point with one express cable and five branch cables. Organiser holds up to 12 splice trays

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

You might also be interested in
General Specifications
Product Number BH-EDP
Application Carrier Networks 
Environment Outdoor
Mounting Type Pole-mount,  Strand mount,  Wall-mount 
Product type Splice Closure
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature range, operation -40 °C  to  65 °C   
Design
Buffer storage Installed
Closure shape Canister
Closure type Butt
Drop cable type SST flat or round
Fibre Capacity 144/288
Fibre Type Standard bend radius G652D
Main cable diameter 6-18 mm
Main cable oval port count 1
Max number of trays 12
Maximum splice fiber capacity 144/288
Number of Cable Entries 7
Number of distribution/drop cables ports 7
Number of ports - cut 1
Number of splice trays preloaded 0
Pigtail class No Pigtail
Sealing type Rubber Gasket
Splice tray capacity single fibre 12  to  24   
Test valve Included
Trays pre-installed 0
Number of single-fibre ports, SC APC connector 0
Number of pigtails 0
Ordering Information
Package contents BPEO Closure with 12 slots organizer. All ports sealed with proper plugs. Brackets (wall-mount or pole), Cable Entries and Trays have to be ordered seperately.
Shipping Width 382 mm
Units per delivery 1/1

Fibre organiser (ramp or flat)

Enables fibre and tube management, supports single fibre management

Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing

Quick and easy, labor saving