FQ100080834
BPEO Fibre Closure Size 1 Fibre Distribution Point with one express cable and for up to 16 drop cables. Organiser holds up to 12 splice trays
You might also be interested in
General Specifications
| Product Number | FQ100080834 |
| Installation Methods | AerialManhole |
| Brand | BPEO |
| Environment | Outdoor |
| Mounting Type | Pole-mount, Strand mount, Wall-mount |
| Product type | Splice Closure |
| Branching | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 65 °C |
Design
| Buffer storage | Installed |
| Closure shape | Canister |
| Closure type | Butt |
| Drop cable type | ROC™ or Round |
| Fibre Capacity | 0 |
| Fibre Type | Standard bend radius G652D |
| Input cable type | External cable assembly module (ECAM) |
| Main cable diameter | 4.5-18 mm |
| Main cable oval port count | 1 |
| Max number of trays | 12 |
| Maximum splice fiber capacity | 144/288 |
| Number of Cable Entries | 16 |
| Number of distribution/drop cables ports | 16 |
| Number of ports - cut | 1 |
| Number of splice trays preloaded | 0 |
| Pigtail class | No Pigtail |
| Sealing type | Rubber Gasket |
| Splice tray capacity single fibre | 12 to 24 |
| Test valve | Included |
| Trays pre-installed | 0 |
| Number of single-fibre ports, SC APC connector | 0 |
| Number of pigtails | 0 |
Ordering Information
| Package contents | BPEO Closure with 12 slots organizer. All ports sealed with proper plugs. Brackets (wall-mount or pole), Cable Entries and Trays have to be ordered seperately. |
| Units per delivery | 1/1 |
| Shipping Width | 382 mm |
Fibre organiser (ramp or flat)
Enables fibre and tube management, supports single fibre management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving