N501995A
BPEO Fibre Closure Size 1.5 Fibre Distribution Point Branch, 1 ECAM D18, Sealing Kit 9/15mm. Equipped with 12 high density trays (288FO)
You might also be interested in
General Specifications
| Product Number | N501995A |
| Installation Methods | Aerial, Manhole |
| Brand | BPEO |
| Environment | Outdoor |
| Mounting Type | Pole-mount, Strand mount, Wall-mount |
| Product type | Splice Closure |
| Branching | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 65 °C |
Design
| Buffer storage | Installed |
| Closure shape | Canister |
| Closure type | Butt |
| Drop cable type | SST flat or round |
| Fibre Capacity | 0 |
| Fibre Type | For Bend Improved Fibre G.657 |
| Input cable type | External cable assembly module (ECAM) |
| Main cable diameter | 9-15 mm |
| Main cable oval port count | 1 |
| Max number of trays | 12 |
| Maximum splice fiber capacity | 288 |
| Number of Cable Entries | 15 |
| Number of distribution/drop cables ports | 15 |
| Number of ports - cut | 1 |
| Number of splice trays preloaded | 12 |
| Pigtail class | No Pigtail |
| Sealing type | Rubber Gasket |
| Splice tray capacity single fibre | 12 to 24 |
| Test valve | Included |
| Trays pre-installed | 0 |
| Number of single-fibre ports, SC APC connector | 0 |
| Number of pigtails | 0 |
Ordering Information
| Package contents | BPEO Closure equipped with 12 high density trays, pressure valve and all ports sealed with proper plugs. Delivered with 1 Double ECAM D18, 2 Sealing Kits for outside diameter range of 9 to 12 mm and 12 to 15 mm and with 1 pole wall-mount bracket. Additionnal Cable Entries have to be ordered seperately. |
| Shipping Width | 382 mm |
| Units per delivery | 1/1 |
Fibre organiser (ramp or flat)
Enables fibre and tube management, supports single fibre management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving