N501997A
BPEO Fibre Closure Size 3 Branch Distribution Point pre-equipped with 1 ECAM D18, Sealing Kit from 12mm to 18mm, 1 Bracket, with 36 splice trays (432FO)
You might also be interested in
General Specifications
| Product Number | N501997A |
| Installation Methods | Aerial, Manhole |
| Brand | BPEO |
| Environment | Outdoor |
| Mounting Type | Pole-mount, Strand mount, Wall-mount |
| Product type | Splice Closure |
| Branching | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 65 °C |
Design
| Buffer storage | Installed |
| Closure shape | Canister |
| Closure type | Butt |
| Drop cable type | SST flat or round |
| Fibre Capacity | 0 |
| Fibre Type | Standard bend radius G652D |
| Input cable type | External cable assembly module (ECAM) |
| Main cable diameter | 5-18 mm |
| Main cable oval port count | 1 |
| Max number of trays | 48 |
| Maximum splice fiber capacity | 576 |
| Number of Cable Entries | 16 |
| Number of distribution/drop cables ports | 16 |
| Number of ports - cut | 1 |
| Number of splice trays preloaded | 36 |
| Pigtail class | No Pigtail |
| Sealing type | Rubber Gasket |
| Splice tray capacity single fibre | 12 to 12 |
| Test valve | Included |
| Trays pre-installed | 0 |
| Number of single-fibre ports, SC APC connector | 0 |
| Number of pigtails | 0 |
Ordering Information
| Package contents | BPEO Closure equipped with a 36 splice trays as delivered with 1 double ECAM body D18, with 2 sealing kits for outside diameter range of 12 to 15 mm and 15 to 18 mm and 1 pole wall-mount bracket. All ports are sealed with proper plugs. Cable Entries have to be ordered seperately. |
| Shipping Width | 661 mm |
| Units per delivery | 1/1 |
Fibre organiser (ramp or flat)
Enables fibre and tube management, supports single fibre management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving