N502039A
BPEO Fibre Closure Size 0 with 6 ECAM S6 preinstalled, 1 ECAM D18, Sealing Kit 6/9mm, 1 splice tray 12FO
You might also be interested in
General Specifications
| Product Number | N502039A |
| Installation Methods | AerialManhole |
| Brand | BPEO |
| Environment | Outdoor |
| Mounting Type | Pole-mount, Strand mount, Wall-mount |
| Product type | Splice Closure |
| Branching | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design And Test Criteria | IP68, IK09 |
Environmental Conditions
| Temperature range, operation | -40 °C to 65 °C |
Design
| Buffer storage | Installed |
| Closure shape | Dome |
| Closure type | Butt |
| Drop cable type | Round |
| Fibre Capacity | 0 |
| Fibre Type | Standard bend radius G652D |
| Input cable type | External cable assembly module (ECAM) |
| Main cable diameter | 6-9 mm |
| Main cable oval port count | 1 |
| Max number of trays | 4 |
| Maximum splice fiber capacity | 48 |
| Number of Cable Entries | 14 |
| Number of distribution/drop cables ports | 12 |
| Number of ports - cut | 1 |
| Number of splice trays preloaded | 1 |
| Pigtail class | No Pigtail |
| Sealing type | Rubber Gasket |
| Splice tray capacity single fibre | 12 to 12 |
| Test valve | Included |
| Trays pre-installed | 1 |
| Number of single-fibre ports, SC APC connector | 0 |
| Number of pigtails | 0 |
Ordering Information
| Package contents | BPEO Closure with 4 slots organizer and 1 tray preloaded. 6 Cable entries ECAM S6 premounted on its front side. It is also delivered with 1 Double ECAM D18 (1 body and 1 sealing kit from 6 to 9 mm outside diameter). One tray for 12 fusions is premounted on the organizer of the closure. Other Cable Entries and Trays have to be ordered seperately. |
| Units per delivery | 1/1 |
| Shipping Width | 240 mm |
Fibre organiser (ramp or flat)
Enables fibre and tube management, supports single fibre management
Tool-less opening and closing
Quick-and-easy installation
Use of ECAM: External Cable Assembly Module
Easy and fast addition of loop and drop cables, without disrupting already installed fiber and protecting the fiber organiser of any debris
Integrated sealing gasket
Ensures water tightness and remains functional even after several open/close operations
IP68 design
Reliable and watertight with an integrated valve for flash on-site testing
No special tools required for opening and closing
Quick and easy, labor saving