EOT-A8-F8-000S24CS-WW
Evolv® Openable Terminal (EOT) 8x1 Fibre Pushlok® ports, 2 splice trays for heat shrink protectors
You might also be interested in
General Specifications
| Product Number | EOT-A8-F8-000S24CS-WW |
| Brand | Evolv® |
| Application | Fiber to the Premises (FTTP) |
| Environment | Outdoor |
| Mounting Type | Pole-mount, Wall-mount, Strand mount, Underground |
| Product type | Preconnected Closure |
| Branching | Yes |
| Fibre category | G.652.D/G.657.A1 |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC61753-1_Ed02(2020) |
| Design And Test Criteria | IP68 |
Environmental Conditions
| Temperature range, operation | -40 °C to 65 °C |
Design
| Splitter support | Yes |
| Buffer storage | Installed |
| Closure shape | Canister |
| Closure type | Butt |
| Drop cable type | Universal |
| Input cable type | Easy gel seal for uncut feeder cable |
| Main cable diameter | 5 - 12 mm |
| Max number of trays | 2 |
| Maximum splice fiber capacity | 12/24 |
| Number of Cable Entries | 3 |
| Number of distribution/drop cables ports | 1 |
| Number of ports | 8 |
| Number of splice trays preloaded | 2 |
| Sealing type | Mechanical gel sealing, reusable |
| Splice tray capacity single fibre | 12 to 24 |
| Supported cables | Round |
| Trays pre-installed | Yes |
| Adapter type | Pushlok |
| Fibres per port | 1 |
Design - Adapter
| Insertion loss, max. | 0.5 dB |
| Insertion loss, typical | ≤ 0.15 dB |
| Reflectance, maximum | -60 dB |
Dimensions
| Length | 200 mm |
| Width | 170 mm |
| Depth | 65 mm |
Ordering Information
| Units per delivery | 1/1 |
Loop-through functionality for looping 96 fibres (5 to 12 mm)
Supports high-capacity fibre loops: boosts throughput and efficiency
Capable to daisy chain different feeder cable types through multiple closures
Easy feeder cable integration: simplifies fibre management and reduces installation time
Small, compact size
Compact form factor: reduces installation space and congestion
Available with 2, 4, 6, or 8 Pushlok® ports
Scalable: adapts to varying network demands
"Stick and click” mating
Single-handed, field-friendly audible connector mating allows technicians to connect without fear of over- or under-tightening traditional threaded ports in a fraction of the time
Tap-off in each closure location
Enables multiple access points: increases network flexibility
Space for splitters or WDM filters
Optical component support: enhances network capabilities