Evolv® Openable Terminal (EOT)
            
            The Evolv® Openable Terminal (EOT) is a compact, single row, 2, 4, 6, or 8-port terminal. It features Pushlok® Technology, with factory-installed single or multi-fibre connectors. Designed for flexibility, it can be opened for field installation of feeder cables and serves as a cable end closure or tap-off solution with a feedthrough cable.
The EOT features a self-adjusting gel-sealing concept that accommodates cables ranging from 5 to 12 mm without the need for additional components. With three cable entries, it supports various network configurations.
The advanced gel technology ensures quick and easy feeder installation. The Pushlok® ports provide state-of-the-art audible, single-handed, field-friendly drop connections.
Connector ports and cabling are all inline below the terminal body, improving access and allows for a much neater and simpler installation.
This is an easy, fast, practical, and environmentally friendly solution, that seamlessly integrates with existing hardened connectivity.
Products
| Product Number | Product Name | |
|---|---|---|
| EOT-A8-F8-000S24CS-WW | Evolv® Openable Terminal (EOT), 8x1 Fibre Pushlok® ports, 2 splice trays for heat shrink protectors | |
| EOT-A8-F8-S08S24CS-WW | Evolv® Openable Terminal (EOT), 8x1 Fibre Pushlok® ports, with 1x1:8 Splitter, 2 splice trays for heat shrink protectors | |
| EOT-A8-M6-000S24CS-WW | Evolv® Openable Terminal (EOT), 6x4 Fibre Pushlok® ports, 2 splice trays for heat shrink protectors | |
| EOT-A8-T2-000S24CS-WW | Evolv® Openable Terminal (EOT), 2x12 Fibre Pushlok® ports, 2 splice trays for heat shrink protectors | |
| EOT-A8-T4-000S48CS-WW | Evolv® Openable Terminal (EOT), 4x12 Fibre Pushlok® ports, 2 splice trays for heat shrink protectors |