FRECAP® Closure with MAX system
Corning´s FRECAP® closure is based on a gel–sealing concept. Our closure makes the installation faster, easier and more practical than all other existing systems. The FRECAP® has six independent segments of cable entries with a reusable gel–sealing material. A wide range of different cable diameters and cable types can be installed. The MAX system can be used with either single circuit (SC) or single element (SE) trays or a mixture of both, in accordance with the network requirements. Corning recommends the usage of SC trays. One raster unit is required for the SC tray and two are required for the SE tray. Two SC trays can be replaced by one SE tray or vice versa. Additional trays for optical splitters, water sensors or mechanical splices are available. Especially for optical splitters, Corning recommends the usage of colored splice trays. The splice trays provide a complete fibre management system with overlength storage, bending control and the possibility of changing the fibre direction. Splice trays can be equipped with numbered and colored rings providing fast and secure access.
Products
| Product Number | Product Name | |
|---|---|---|
| S46998-A19-A14 | FRECAP® gel-sealed dome closure, size 9-24, with extra buffer tube storage, for up to 36 SC trays or 18 SE trays, with extra buffer tube storage (24x3.8m). Splice trays available separately. | |
| S46998-A19-A13 | FRECAP® gel-sealed dome closure, size 9-20, with extra buffer tube storage, for up to 24 SC trays or 12 SE trays, with extra buffer tube storage (17x3.6m). Splice trays available separately. | |
| S46998-A19-A10 | FRECAP® gel-sealed dome closure, size 9-20, for up to 48 SC trays or 24 SE trays, with standard buffer tube storage (5x3.6m). Splice trays available separately. | |
| S46998-A19-A15 | FRECAP® gel-sealed dome closure, size 9-28, with extra buffer tube storage, for up to 60 SC trays or 30 SE trays, with extra buffer tube storage (33x4.1m). Splice trays available separately. | |
| S46998-A19-A11 | FRECAP® gel-sealed dome closure, size 9-24, for up to 72 SC trays or 36 SE trays, with standard buffer tube storage (6x3.8m). Splice trays available separately. | |
| S46998-A19-A12 | FRECAP® gel-sealed dome closure, size 9-28, for up to 120 SC trays or 60 SE trays, with standard buffer tube storage (8x4.1m). Splice trays available separately. |