

FC2-L-MAX-288H1A1TB00-WW
FRECAP 2 Closure with MAX system Size L, 24 SE HS, 1×1 fold segment 12–18 mm, 1×2 fold Segment 7–14 mm, 6 blind segments, with outer cable bracket
You might also be interested in
General Specifications
Product Number | FC2-L-MAX-288H1A1TB00-WW |
Brand | FRECAP 2 |
Mounting Type | Pole-mount, Wall-mount, Manhole, Direct Buried |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -40 °C to 65 °C |
Temperature range, operation | -40 °C to 65 °C |
Temperature range, storage | -40 °C to 65 °C |
Design
Splitter support | Yes |
Capacity (number of splices) | 288 |
Central member fixing for main cable | Yes |
Closure shape | Dome |
Crimp splice protector support | No |
Distribution cable port count | 6 |
Distribution cable range | 5 mm to 28 mm |
Fibre Management Configuration | MAX-FMS |
Heat shrink splice count per SE tray | 12 |
Heat shrink splice count per tray | 12 |
Heat shrink splice protector support | No |
Main cable circular port count | 2 |
Main cable range | 12 mm to 28 mm |
Max number of trays | 120 SC / 60 SE |
Maximum splice fiber capacity | 720 heat-shrink / 1440 crimp |
Maximum tray count (SC) | 120 |
Maximum tray count (SE) | 60 |
Number of Cable Entries | 8 |
Number of distribution/drop cables ports | 8 |
Number of splice trays | 24 |
Sealing type | Gel |
Splice tray type | MAX |
Supported cables | Microcable |
Dimensions
Outer diameter | 316 mm |
Ordering Information
Package contents | 1 closure size L with 24 SE (10 mm) trays HS, 1×1 fold segment 12–18 mm, 1×2 fold Segment 7–14 mm, 6 blind segments, with outer cable bracket for distribution 288F Cable in Single Element for heat shrink splice protection |
Language installation instruction | English & German |
Units per delivery | 1/1 |
Shipping Height | 784 mm |
Shipping Width | 384 mm |
Shipping Depth | 310 mm |
Suitable for a cabinet buried, duct, and aerial lines
For straight and branching applications
No special tool needed
8 independent segments of cable entries enable moves and changes without disturbing already installed cable
Fast and easy access to individual splice trays
Max. Splice capacity 1440 (SC Splice Trays, Crimp splice protector)
Segmented dome sealing
IP68 rated