Everon® Copper Datacom Class EA Unshielded Trunk
The Everon® Copper Datacom EA cabling system, dedicated to data centers, offers high margins for the transmission of digital data signals and is compliant with Class EA (ISO/IEC 11801), Cat.6A (ANSI/TIA/EIA 568-C-2) and IEEE 802.3an standards. It is approved for Power over Ethernet applications up to 90W, fullfilling the maximum type 4 class 8. The jack provides a tool-free installation in patch panels. The dust cover is integrated in the jack. Labels at single leg and trunk level are provided.
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| CCABEE-F4684-A100-C0 | Everon® Copper Datacom Class EA Unshielded Trunk, 6x4 pairs, CPR Cca, AWG24, with KS500U Jack on both sides, Green, 10 m | |
| CCABEE-F4684-A200-C0 | Everon® Copper Datacom Class EA Unshielded Trunk, 6x4 pairs, CPR Cca, AWG24, with KS500U Jack on both sides, Green, 20 m | |
| CCABEE-F4684-A150-C0 | Everon® Copper Datacom Class EA Unshielded Trunk, 6x4 pairs, CPR Cca, AWG24, with KS500U Jack on both sides, Green, 15 m |