

CCXEDB-I0047-C003-L7
Everon® Copper Datacom S/FTP1000/23, Category 7A, LSZH/FRNC, Dca 4P, Yellow
General Specifications
Product Number | CCXEDB-I0047-C003-L7 |
Environment | Indoor |
Category | 7A |
Cable type | S/FTP |
Halogen-free | Yes |
Construction | Simplex, 4P |
Reaction to Fire | Dca, s1, d1, a1 |
Brand | Everon® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 61156-5; EN 50288-9-1, ISO/IEC 11801 Ed. 2.2; EN 50173-1, ANSI/TIA -568-C-2; IEC60304 |
Design And Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
Flame propagation test | IEC 60332-1 |
Smoke density | IEC 61034-2 |
Halogen content test | Zero Halogen to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature range, installation | 0 °C to 50 °C |
Temperature range, operation | -20 °C to 60 °C |
Cable Design
Conductor | Copper Wire, AWG 23/1 |
Conductor insulation | Halogen-free foam-skin material |
Twisting | 2 cores to a pair |
Pair screen | Al-laminated foil around each pair |
Outer jacket material | LSZH/FRNC |
Outer jacket colour | Yellow |
Mechanical Characteristics
Fire load | 620 MJ/km |
Nominal outer diameter | 7.5 mm |
Min. bend radius installation | 8x Cable-Ø |
Maximum tensile strength | 154 N |
Electrical Characteristics
Conductor resistance unbalance | 1 % |
Delay skew | 12 ns/100 m |
Max. loop resistance | 135 Ω/km |
Propagation delay | 439 ns/100 m |
Voltage rating | Less than 75 V DC max and less than 50 V ACC max |
Propagation velocity at >10 MHz (NVP*c) | 76 % |
Coupling attenuation | 85 dB |
Segregation Class | d |
Insulation Resistance | > 5000 MΩ*km |
Dimensions
Weight | 61 kg |
Ordering Information
Cable length | 1000 m |
Packaging method | Drum |
Units per delivery | 1/1 |
S/FTP 1000/23 cable designed up to 1200MHz
Fulfils all requirements of category 7A according to standards EN 50288-9 and IEC 61156-5
Suitable for Classe D to FA according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Certified by a vendor-independent and impartial test lab
Flame retardant and non corrosive (FRNC), Low smoke and halogen-free (LSZH)
Overall shielding with tinned copper wire braiding and each twisted pair is individually shielded with a Allaminated foil (S/FTP)
Length marking on jacket
Dca-s1,d1,a1