text.skipToContent text.skipToNavigation

DE620002514

QSA Backmount Frame  Pitch 27.5 mm, Depth 30 mm for 9 Modules

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

You might also be interested in
General Specifications
Product Number DE620002514
Legacy Part Number 79151-507 25
Mounting Type Wall-mount 
Product type Backmount frame
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Pitch 27.5 mm
Number of pairs 90
Mechanical Characteristics
Suitable for QSA Modules / LSA-Plus 2 Modules
Dimensions
Height 246 mm
Width 105 mm
Depth 30 mm
Ordering Information
Units per delivery 2/1