text.skipToContent text.skipToNavigation

DE620002530

QSA Backmount Frame  Pitch 22.5 mm, Depth 49 mm for 10+1 Modules

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number DE620002530
Legacy Part Number 79151-511 00
Mounting Type Wall-mount 
Product type Backmount frame
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Pitch 22.5 mm
Number of pairs 100
Mechanical Characteristics
Suitable for QSA Modules / LSA-Plus 2 Modules
Dimensions
Height 253 mm
Width 105 mm
Depth 49 mm
Ordering Information
Units per delivery 2/1