DE620002563
QSA Backmount Frame Pitch 25 mm, Depth 22 mm for 2 Modules
General Specifications
| Product Number | DE620002563 |
| Legacy Part Number | 79151-533 00 |
| Mounting Type | Wall-mount |
| Product type | Backmount frame |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Pitch | 25 mm |
| Number of pairs | 20 |
Mechanical Characteristics
| Suitable for | QSA Modules / LSA-Plus 2 Modules |
Dimensions
| Height | 45 mm |
| Width | 105 mm |
| Depth | 22 mm |
Ordering Information
| Units per delivery | 10/1 |