QSA Backmount Frame
QSA backmount frames were designed to carry QSA modules. The backmount frames are available in many different sizes with different pitches and depths and slots for modules, to meet the customers' requirements. The QSA backmount frames are compatible with LSA-Plus 2 Modules.
Disclaimer: LSA-PLUS is a trademark of Commscope Technologies LLC and there should be no implication of sponsorship of endorsement of QSA Conection modules by Commscope.”
Extra Slot for Label Holder
Pitch
Backmount Frame Depth
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| DE620002498 | QSA Backmount Frame Pitch 27,5mm, Depth 22 mm for 4 Modules | |
| DE620002506 | QSA Backmount Frame Pitch Pitch 27.5 mm, Depth 30 mm for 6 Modules | |
| DE620002514 | QSA Backmount Frame Pitch 27.5 mm, Depth 30 mm for 9 Modules | |
| DE620002522 | QSA Backmount Frame Pitch 27.5 mm, Depth 30 mm for 10 Modules | |
| DE620002530 | QSA Backmount Frame Pitch 22.5 mm, Depth 49 mm for 10+1 Modules | |
| DE620002548 | QSA Backmount Frame Pitch 27.5 mm, Depth 49 mm for 10+1 Modules | |
| DE620002555 | QSA Backmount Frame Pitch 27.5 mm, Depth 49 mm for 20+1 Modules | |
| DE620002563 | QSA Backmount Frame Pitch 25 mm, Depth 22 mm for 2 Modules | |
| DE620002571 | QSA Backmount Frame Pitch 25 mm, Depth 22 mm for 3 Modules | |
| DE620022124 | QSA Backmount Frame Pitch 27.5 mm, Depth 30 mm for 11 Modules | |
| DE620022132 | QSA Backmount Frame Pitch 27.5 mm, Depth 30 mm for 13 Modules | |
| DE620022140 | QSA Backmount Frame Pitch 22.5 mm, Depth 49 mm for 20+1 Modules | |
| DE620022157 | QSA Backmount Frame Pitch 22.5 mm, Depth 49 mm for 30+1 Modules | |
| DE620022165 | QSA Backmount Frame Pitch 27.5 mm, Depth 49 mm for 30+1 Modules | |
| DE620022173 | QSA Backmount Frame Pitch 25 mm, Depth 22 mm for 7 Modules | |
| DE620022181 | QSA Backmount Frame Pitch 27.5 mm, Depth 49 mm for 55+1 Modules |