text.skipToContent text.skipToNavigation

UR-BOX

Presslok™ Splice Connectors  UR, Box

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number UR-BOX
Product type Copper Splice Connector
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Composition Gel-filled
No. of connections Two or Three (2 or 3)
Connector type Butt
Conductor AWG 26 - 19
Conductor Range 0.4 mm  to  0.9 mm   
Ordering Information
Packaging method Box
Units per delivery 1000/1
Fast installation
Ease of Use
Wide Range of Common Wire Guages

Factory-installed sealant

Dry versions available for Central Offices and Vaults