DE620005350
VKA Distribution Box VKA 4 / DIN-LSA-PLUS 2
You might also be interested in
General Specifications
| Product Number | DE620005350 |
| Access type | Front access |
| Environment | Indoor |
| Legacy Part Number | 52-301-00100 |
| Mounting Type | Wall-mount |
| Product type | Distribution Box |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Mechanical Characteristics
| Suitable for | QSA DIN / LSA-Plus 1 20 pair and QSA / LSA-Plus 2 10 pair modules |
Dimensions
| Height | 330 mm |
| Width | 330 mm |
| Depth | 125 mm |
Ordering Information
| Package contents | VKA with base plate for mounting the connection equipment and cover; Base plate with cable strain relief top/bottom; Combined retaining clips/shunting hooks, pluggable (only with FlexiBase); Jumper hooks, pluggable (all VKA 2) ; Grounding terminal; Assembly instructions/drilling plan |
| Units per delivery | 1/1 |
FlexiBase - the turnable base plate- integrates DIN and LSA-PLUS tray technology
Short installation time
Optimized handling
Use of overvoltage protection modules possible
Retaining clips for fastening LSA-PLUS 1/20-pair
Simple snap-on mounting also for DIN strips
Product family with four application-oriented sizes
Solutions for each customer's requirements