DE620004338
VKK Distribution Box VKK 1
You might also be interested in
General Specifications
| Product Number | DE620004338 |
| Access type | Front access |
| Environment | Indoor |
| Legacy Part Number | 50-510-11000 |
| Mounting Type | Wall-mount |
| Product type | Distribution Box |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing colour | RAL 7032 (pebble grey) |
Mechanical Characteristics
| Suitable for | DIN Connection Module with Pitch 96 mm (Type A) acc. to DIN 47608 part 1 (e.g. LSA-PLUS 1 Module 10 DA) |
Dimensions
| Height | 51 mm |
| Width | 90 mm |
Ordering Information
| Package contents | VKK with base plate and cover made from plastic; Mounting material for built-in parts (without modules) |
| Units per delivery | 3/1 |
Protection class IP 31
Pre-stamped break-out markings for cables
Compact housing for indoor use