UU001622933
Patch Panels 48-Port Patch Panel
General Specifications
| Product Number | UU001622933 |
| Legacy Part Number | VOL-PPCA-F48-K |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Colour | Silver |
| Number of ports | 48 |
Dimensions
| Height | 21.5 mm |
| Width | 480 mm |
| Depth | 90 mm |
| Weight | 560 g |
Ordering Information
| Shipping weight | 749.4 g |