Fibre Optic Cleaning Accessories
Port cleaners are a key accessory to have in the field when installing FTTX networks. Corning Single-fiber port cleaners and Evolv HC port cleaners are designed to clean connector end faces in patch panels and adapters. An integrated dust cap allows for cleaning unmated connector end faces. Single-fiber port cleaners are proven effective for removing the following from connector end faces: skin oil, hand lotion, Arizona road dust, pre-and post-mate graphite, salt, isopropyl alcohol residue and distilled water residue.
The Evolv HC port cleaner with Pushlok® technology is compatible with both Pushlok and OptiTap®; connectors and Evolv HC terminals and multiports. These cleaners are easy to use and offer over 525 cleanings.
Products
| Product Number | Product Name | |
|---|---|---|
| CLEANER-PORT-2.5 | Single-fibre Port Cleaner, 2.5 mm connectors | |
| CLEANER-PUSHLOK | Single Fiber port cleaner for Pushlok and Optitap connectors and multi-ports. | |
| FCC-WIPES | Fibre Optic Cleaning Wipes, 90 Wipes per pack | |
| FCC-CLEANER-CONN | Fibre Optic Cleaning Fluid, Connector end-face cleaning | |
| CLEANER-PORT-OTAP | Single-fibre Port Cleaner for OptiTap® connector end faces | |
| CLEAN-STICKS-125 | Fibre Optic Cleaning Sticks, 1.25 mm connectors | |
| CLEANER-PORT-LC | Single-fibre Port Cleaner, 1.25 mm connectors | |
| CLEAN-STICKS-250 | Fibre Optic Cleaning Sticks, 2.5 mm connectors | |
| 2104478-01 | Fibre Optic Cleaning Tool, OptiTip® connector | |
| FCC-CLEANER-FIBER | Fibre Optic Cleaning Fluid, Fibre cleaning | |
| CLEANER-PUSHLOK-MF | Fibre Optic Cleaning Accessories, Multifibre Pushlok® Cleaning Tool | |
| 2104466-01 | Fibre Optic Cleaning Tool, MTP® Connectors |