text.skipToContent text.skipToNavigation

TKT-CLEAN-SFC

Fibre Optic Cleaning Toolkit 

Single-fibre and Duplex

connectors

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number TKT-CLEAN-SFC
Product type Accessories
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 22.86 cm
Width 31.75 cm
Depth 1524 cm
Weight 16 kg
Ordering Information
Package contents Cleaning fluid, cleaning wipes, 1.25 mm cleaning sticks, 2.5 mm cleaning sticks, carrying case
Packaging method Individual Pack
Units per delivery 1/1
Solvents are non-hazardous and ozone-safe
Shippable by air

Contains product for "wet" and "dry" cleaning

Convenience and versatility
leaners for "dry" clean dissipate stati
Addresses electrostatic discharge (ESD) concerns