00D104JB4FD015M
Evolv® SST-Drop with Pushlok® Technology 4F SST Pushlok to Pigtail, Dielectric, 15m, bulk pack
You might also be interested in
General Specifications
Product Number | 00D104JB4FD015M |
Environment | Outdoor |
Application | FTTx |
Connector Assembly Type | Pigtail to Pushlok |
Packaging | Bulk Pack |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fibre count | 4 |
Mechanical Characteristics
Nominal outer diameter | 0 mm |
Specifications - Connector A
Reflectance, typical | ≤ -58 dB |
Insertion loss, max. | 0.4 dB |
Connector type | Pushlok® |
Specifications - Connector B
Connector type | Pushlok® |
Furcation - Connector A
Leg Length | 0 mm |
Furcation - Connector B
Leg Length | 0 mm |
Dimensions
Length | 0 mm |
Ordering Information
Packaging method | Box |
Units per delivery | 1/1 |
Hardened connector technology
Reduced diameter Pushlok™ connector
Flexible connector offerings
2 & 4 Multifibre drops including pigtail small cell and inline variants available 2F small cell variants with a Pushlok hardened connector to LC or Uniboot
Versatile installation environments
Dielectric and toneable variants available