D14802EB4FD050M
Evolv® SST-Drop with Pushlok® Technology 2F Pushlok to 2F Inline, Dielectric, 50 m, bulk packaging
You might also be interested in
General Specifications
Product Number | D14802EB4FD050M |
Cable Type | SST-Drop™ dielectric |
Assembly Insertion Loss | ≤ 0.4 dB |
Connector Assembly Type | Pushlok Inline |
Packaging | Bulk Pack |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fibre count | 2 |
Mechanical Characteristics
Nominal outer diameter | 0 mm |
Specifications - Connector A
Insertion loss, max. | 0.4 dB |
Connector type | Pushlok® |
Reflectance | ≤ -65 dB |
Specifications - Connector B
Insertion loss, max. | 0.4 dB |
Connector type | Inline |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Leg Length | 0 mm |
Furcation - Connector B
Leg Length | 0 mm |
Dimensions
Length | 0 mm |
Ordering Information
Packaging method | Box |
Hardened connector technology
Reduced diameter Pushlok™ connector
Flexible connector offerings
2 & 4 Multifibre drops including pigtail small cell and inline variants available 2F small cell variants with a Pushlok hardened connector to LC or Uniboot
Versatile installation environments
Dielectric and toneable variants available