D10401JB4D9015M
Evolv® Universal Cable Assembly with Pushlok® Technology 1F Pushlok to LC Duplex, Dielectric, 15 m, bulk pack
General Specifications
| Product Number | D10401JB4D9015M |
| Environment | Outdoor |
| Application | Fiber to the Premises (FTTP) |
| Pulling grip | No |
| Connector Assembly Type | Pushlok LC Duplex |
| Packaging | Bulk Pack |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fibre count | 1 |
Optical Characteristics
| Fibre code | J |
| Performance option code | 22 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 250 µm |
| Fibre name | ClearCurve® LBL |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Fibre Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.6 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.2 ps/√km |
| Parallel optics 40 gigabit ethernet | 150 m / - |
Specifications - Connector A
| Reflectance, typical | ≤ -65 dB |
| Insertion loss, max. | 0.4 dB |
| Connector type | Pushlok |
Specifications - Connector B
| Reflectance, typical | ≤ -65 dB |
| Insertion loss, max. | 0.4 dB |
| Connector type | LC duplex |
Dimensions
| Length | 15 m |
Ordering Information
| Packaging method | Box |
| Units per delivery | 1/1 |