

C000201JR5D00UAP0100M
Indoor/Outdoor 5 mm Round Drop Cable Assembly ClearCurve® LBL LC UPC Pigtail (Connector inside drum), 100 m
Das könnte Sie auch interessieren
Allgemeine Spezifikation
Produktnummer | C000201JR5D00UAP0100M |
Flame rating | LSZH/FRNC |
Fibre category | G.657.A2 (OS2) |
Cable assembly type | Drop Assemblies |
Environment | Indoor/Outdoor |
Application | Aerial, Duct, Fiber to the Premises (FTTP), Facades |
Cable Type | Drop |
Packaging | Cardboard box |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -5 °C bis 50 °C |
Temperature range, operation | -30 °C bis 70 °C |
Temperature range, storage | -40 °C bis 70 °C |
Design
Fibre count | 1 |
Outer jacket material | LSZH/FRNC |
Outer jacket colour | Black |
Fibre Type | Single-mode |
Mechanical Characteristics
Nominal outer diameter | 5 mm |
Max. tensile strength, short-term | 1000 N |
Crush resistance | 800 N/10 cm |
Min. bend radius installation | 50 mm |
Min. bend radius operation | 15 mm |
Optical Characteristics
Fibre code | J |
Performance option code | 25 |
Fibre category | OS2 |
Fibre Type | Single-mode (OS2) / 250 µm |
Fibre name | ClearCurve® LBL |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fibre compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Fibre core diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
Fibre Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 8.6 µm |
Mode-Field Diameter at 1550 nm | 9.6 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.2 ps/√km |
Parallel optics 40 gigabit ethernet | 150 m / - |
Specifications - Connector B
Insertion loss, max. | 0.25 dB |
Connector type | LC UPC simplex |
Ferrule material | Ceramic |
Boot type | Individual |
Reflectance | < -55 dB |
Furcation - Connector B
Leg diameter | 2 mm |
Leg Length | 500 mm -0 / +70mm |
Dimensions
Length | 100 m |
Outer diameter | 5 mm |
Weight | 28 kg |
Ordering Information
Package contents | Coil |
Units per delivery | 1/1 |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fibre properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance