Indoor/Outdoor 5 mm Round Drop Cable Assembly
Corning designs and manufactures the RoundDrop™ cable assembly with factory-terminated connectors to reduce drop cable installation time significantly in delivering an immediate, ready to install cable drop for subscriber connectivity in an optical network.
Corning indoor/outdoor 5 mm round drop cable assemblies are dielectric yet robust and flexible, with no preferential bend, providing durability and reliability in the drop segment of the network. The assembly is designed for short-span, self-supporting aerial installations as well as to be installed on facades, poles, and ducts in FTTH deployments. The outer jacket is UV-stabilized PE and FRNC rated which enable the cable to be installed outdoors and indoors. The inner jacket is comprised of a protective buffer made of the flame-retardant blend of high strength and crush resistant materials.
This assembly partners exceedingly well with our PBO and BPEO closures, and it is suitable for any outdoor and indoor installation.
Products
| Product Number | Product Name | |
|---|---|---|
| C000201JR5D00UAP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC UPC Pigtail (Connector inside drum), 100 m | |
| C000201JR5D00UCP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC UPC Pigtail (Connector inside drum), 100 m | |
| C002201JR5D00UA0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC APC Pigtail (Connector inside drum), 100 m | |
| C002201JR5D00UCP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC APC Pigtail (Connector inside drum), 100 m | |
| C004401JR5D00UAP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC APC Pigtail (Connector inside drum), 100 m | |
| C004401JR5D00UCP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC APC Pigtail (Connector inside drum), 100 m | |
| C005801JR5D00UAP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC UPC Pigtail (Connector inside drum), 100 m | |
| C005801JR5D00UCP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC UPC Pigtail (Connector inside drum), 100 m | |
| C020001JR5DUA00P0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC UPC Pigtail (Connector outside drum), 100 m | |
| C020001JR5DUC00P0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC UPC Pigtail (Connector outside drum), 100 m | |
| C020201JR5DUAUAP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC UPC Simplex - LC UPC Simplex, 100 m | |
| C020201JR5DUCUCP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC UPC Simplex LC UPC Simplex, 100 m | |
| C220001JR5DUA00P0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC APC Pigtail (Connector outside drum), 100 m | |
| C220001JR5DUC00P0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC APC Pigtail (Connector outside drum), 100 m | |
| C222201JR5DUAUAP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC APC Simplex - LC APC Simplex, 100 m | |
| C222201JR5DUCUCP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL LC APC Simplex - LC APC Simplex, 100 m | |
| C440001JR5DUA00P0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC APC Pigtail (Connector outside drum), 100 m | |
| C440001JR5DUC00P0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC APC Pigtail (Connector outside drum) , 100 m | |
| C444401JR5DUAUAP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC APC Simplex - SC APC Simplex, 100 m | |
| C444401JR5DUCUCP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC APC Simplex - SC APC Simplex, 100 m | |
| C580001JR5DUA00P0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC UPC Pigtail (Connector outside drum), 100 m | |
| C580001JR5DUC00P0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC UPC Pigtail (Connector outside drum), 100 m | |
| C585801JR5DUAUAP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC UPC Simplex SC UPC Simplex, 100 m | |
| C585801JR5DUCUCP0100M | Indoor/Outdoor 5 mm Round Drop Cable Assembly, ClearCurve® LBL SC UPC Simplex - SC UPC Simplex, 100 m |