OptiTap® Test Jumpers
As an Industry leader in optical connectivity products, Corning designs and manufactures the OptiTap™ to SC APC Test Jumper with factory-terminated, environmentally sealed and hardened connectors to allow testing of OptiSheath® MultiPort Terminals and OptiSheath® UCAO Terminals .
Compatibility
Fibre Category
Products
| Product Number | Product Name | |
|---|---|---|
| 434401E31AJ003M | OptiTap®Test Jumper, OptiTap SC APC to simplex SC APC, 1 F, Single-mode (OS2), 2.9 mm, 3 m | |
| 435801E31AJ003M | OptiTap®Test Jumper, OptiTap SC APC to simplex SC UPC, 1 F, Single-mode (OS2), 2.9 mm, 3 m | |
| 435801G31AJ003M | OptiTap®Test Jumper, OptiTap SC APC to simplex SC UPC, 1 F, Single-mode (OS2), 2.9 mm, 3 m | |
| 436101E31AJ003M | OptiTap®Test Jumper, OptiTap SC APC to simplex ST®Compatible UPC, 1 F, Single-mode (OS2), 2.9 mm, 3 m |