C444401JP5FJHJHP100M
Outdoor Pixian Drop Cable Assembly G.657.A2 SC APC - SC APC, 100 m
General Specifications
| Product Number | C444401JP5FJHJHP100M |
| Flame rating | LSZH/FRNC |
| Fibre category | G.657.A2 (OS2) |
| Product category | Drop Assembly |
| Cable assembly type | Pixian Drop Cable Assembly |
| Environment | Outdoor |
| Application | Fiber to the Premises (FTTP) |
| Cable Type | Drop |
| Packaging | Cardboard box |
| Installation Methods | Aerial, Facades, Pole, Duct |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -10 °C to 50 °C |
| Temperature range, operation | -30 °C to 70 °C |
| Temperature range, storage | -30 °C to 70 °C |
Design
| Fibre count | 1 |
| Outer jacket material | LSZH/FRNC |
| Outer jacket colour | Black |
| Polarity | Straight-through, TIA-568 type-A |
| Fibre Type | Single-mode |
Mechanical Characteristics
| Nominal outer diameter | 2 mm |
| Max. tensile strength, short-term | 600 N |
| Crush resistance | 2200 N/10 cm |
| Min. bend radius installation | 20 mm |
| Min. bend radius operation | 10 mm |
Specifications - Connector A
| Polish | APC |
| Insertion loss, max. | 0.5 dB |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Keyed (security) | No |
| Connector type | SC APC simplex |
| Ferrule material | Ceramic |
| Boot type | Simplex |
| Reflectance | < -60 dB |
Specifications - Connector B
| Reflectance, typical | < -65 dB |
| Polish | APC |
| Insertion loss, max. | 0.5 dB |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Keyed (security) | No |
| Connector type | SC APC simplex |
| Ferrule material | Ceramic |
| Boot type | Simplex |
Dimensions
| Length | 100 m |
Ordering Information
| Units per delivery | 1/1 |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fibre properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance