Round Breakable Drop Cable with FastAccess™ Technology
Round Drop Cable with FastAccess™ Technology provides an efficient, craft-friendly cable preparation. The innovative FastAccess™ Technology design simplifies removal of the cable jacket resulting in up to 55 percent faster fibre access time. This technology improves ease of use because no special tools are needed. The cable design is backwards compatible for easy connectorisation or splicing. Optimised for both field and factory termination processes, the compact design allows for easier handling in the field, reduces slack storage requirements and improves transportation and storage costs. The dielectric version eliminates any bonding and grounding requirements. Round Drop Cable with FastAccess™ Technology is also available in preconnectorised assemblies with Pushlok® and ECAM connector.
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| 001JBR-D2825A20 | Round Breakable Drop Cable with FastAccess™ Technology, A-DQ(ZM)2Y 1E9 G.657.A2 250 |