

216ZDZ-82220E2C
B2 MIC™ 250 2.0 Indoor Cable 216F, 8x8, SMF-28® Ultra, B2ca-s1b,d1,a1
General Specifications
Product Number | 216ZDZ-82220E2C |
Cable type | Loose tube |
Product type | Distribution |
Fibre category | SMF-28® Ultra |
Flame rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-B(ZN)H |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
Reaction to Fire | B2ca, s1b, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low Smoke to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 and EN 50267 |
Environmental Conditions
Temperature range, installation | -5 °C to 50 °C |
Temperature range, operation | 0 °C to 70 °C |
Temperature range, storage | -25 °C to 70 °C |
Cable Design
Cable marking | Meter - Handset - CE 19 EN 50575 B2ca-s1b,d1,a1 - Sine - CORNING - Year - J-B(ZN)H 8X(1X12)E9/125 SM ULTRA-BEND 10 |
Fibre count | 216 |
Outer jacket colour | Yellow |
Outer jacket material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Outer jacket nominal thickness | 1.25 mm |
Buffer tube colour | Yellow |
Buffer tube diameter | 2 mm |
Inner jacket colour | Yellow |
Number of active tubes | 27 |
Subunit tensile strengths elements armouring | Aramid yarn strength members |
Tensile strength elements and/or armouring | Aramid yarn |
Cable marking method | Inkjet printing |
Cable marking colour | Black |
Fibre colouring | Blue, orange, green, brown, grey, white, red, black, yellow, violet, pink, turquoise |
Fibres per tube | 8 |
Colour Code Standards | Telcordia |
Mechanical Specifications
Crush resistance | 350 N/10 cm |
Max. tensile strength for installation | 660 N |
Min. bend radius installation | 169 mm |
Min. bend radius operation | 113 mm |
Nominal inner cable diameter | 2 mm |
Optical Characteristics
Fibre code | Z |
Performance option code | 20 |
Fibre category | OS2 |
Fibre Type | Single-mode (OS2) / 250 µm |
Fibre name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fibre core diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 218 kg/km |
Max. cable length per reel/drum | 2100 m |
Colour-coded fibres
Quick and easy identification
All-dielectric cable construction
Requires no grounding or bonding
8- or12-fibre groupings
Compatibility with multifibre connectors