006WTZ-42N61NDH
MiniXtend® Indoor MicroCable J-B(ZN)H 1x(1x6) E9 G.657.A2 190, DIN VDE
General Specifications
| Product Number | 006WTZ-42N61NDH |
| Installation Methods | Riser, Horizontal, Microduct, General building applications |
| Cable type | Loose tube |
| Environment | Indoor |
| Product type | Dielectric |
| Fibre category | SMF-28® Contour Pro |
| Flame rating | LSZH/FRNC |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca-s1a, d0, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low Smoke to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -10 °C to 60 °C |
| Temperature range, storage | -25 °C to 70 °C |
| Notes | Temperature Range, Operation depends on fiber used inside the cable. SMF-28® Contour Pro: -10 °C - 60 °C and SMF-28® Contour Fit: 0 °C - 60 °C |
Cable Design
| Cable marking | Meter - Handset - CE 24 EN 50575 Cca-s1a,d0,a1 - Sine - CORNING - FOC - Year - J-B(ZN)H 1x(1x6) SMF-28® Contour G.652.D & G.657.A2 - LSZH(TM)/FRNC |
| Fibre count | 6 |
| Outer jacket colour | White |
| Outer jacket material | Flame-retardant, non-corrosive/low-smoke, silicon-free, zero-halogen (FRNC/LSZH) material |
| Outer jacket nominal thickness | 0.35 mm |
| Strength members | Aramid yarn |
| Cable marking method | Inkjet printing |
| Cable marking colour | Black |
| Fibre colouring | Red, green, blue, yellow, white, grey |
| Fibres per tube | 6 |
| Colour Code Standards | DIN VDE |
| Inner Tube Diameter | 0.9 mm |
Mechanical Specifications
| Crush resistance | 500 N/10 cm |
| Max. tensile strength for installation | 400 N |
| Min. bend radius installation | 15 mm |
| Min. bend radius operation | 15 mm |
| Nominal outer diameter | 2.1 mm |
Optical Characteristics
| Fibre code | W |
| Performance option code | 61 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 190 µm |
| Fibre name | SMF-28® Contour Pro |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A2 |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Dispersion @ 1550 nm | ≤ 18.6 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23.7 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
Dimensions
| Cable Weight | 4.9 kg/km |
Improved cable and fibre density
Reduced cable diameter for installation in micro ducts with 4mm minimum inner diameter
Fully-dielectric
No grounding required
Optimised for air-assisted install in microducts
Capable of installation distances up to 150m (492 ft)