MiniXtend® Indoor MicroCable
Corning MiniXtend® Indoor MicroCable for FTTH Application. Cables with flame-retardant jackets and best possible fire performance, designed for indoor installation, typically vertical in building ducts or conduits, as well as for cabling between floor distributors. Cables are suitable for blowing up to 150m, as well as routing within a Corning® Clear Track Hallway. All variants are available in either Telcordia or DIN VDE color code standard, as well in two different standard lengths, as 2km reel or 500m reel-in-a-box. All cables available either in B2ca-s1a,d0,a1 or Cca-s1a,d0,a1 CPR class.
Color Code Standards
Reaction to Fire
Fibre Count
Fibre Category
Reel Size
Products
| Product Number | Product Name | |
|---|---|---|
| 001WTZ-42N61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1 x(1x1) E9 G.657.A2 190 | |
| 001WTZ-42N61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x1) E9 G.657.A2 190 | |
| 001WTZ-42N61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x (1x1) E9 G.657.A2 190 500 m | |
| 001WTZ-42N61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x (1x1) E9 G.657.A2 190, DIN VDE | |
| 001WTZ-42N61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x1) E9 G.657.A2 190, DIN VDE | |
| 001WTZ-42N61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x1) E9 G.657.A2 190 500 m, DIN VDE | |
| 001WTZ-42N61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x (1x1) E9 G.657.A2 190 500 m | |
| 001WTZ-42N61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x (1x1) E9 G.657.A2 190 500m, DIN VDE | |
| 001ZTZ-42M61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x (1x1) E9 G.657.A1 190 | |
| 001ZTZ-42M61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x (1x1) E9 G.657.A1 190 | |
| 001ZTZ-42M61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x (1x1) E9 G.657.A1 190 500 m | |
| 001ZTZ-42M61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x (1x1) E9 G.657.A1 190, DIN VDE | |
| 001ZTZ-42M61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x1) E9 G.657.A1 190, DIN VDE | |
| 001ZTZ-42M61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x1) E9 G.657.A1 190 500 m, DIN VDE | |
| 001ZTZ-42M61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x1) E9 G.657.A1 190 500 m | |
| 001ZTZ-42M61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x (1x1) E9 G.657.A1 190 500 m, DIN VDE | |
| 002WTZ-42N61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A2 190 | |
| 002WTZ-42N61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A2 190 | |
| 002WTZ-42N61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A2 190 500 m | |
| 002WTZ-42N61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A2 190, DIN VDE | |
| 002WTZ-42N61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A2 190, DIN VDE | |
| 002WTZ-42N61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A2 190 500 m, DIN VDE | |
| 002WTZ-42N61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A2 190 500 m | |
| 002WTZ-42N61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A2 190 500m, DIN VDE | |
| 002ZTZ-42M61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A1 190 | |
| 002ZTZ-42M61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A1 190 | |
| 002ZTZ-42M61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A1 190 500 m | |
| 002ZTZ-42M61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A1 190, DIN VDE | |
| 002ZTZ-42M61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A1 190, DIN VDE | |
| 002ZTZ-42M61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A1 190 500 m, DIN VDE | |
| 002ZTZ-42M61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A1 190 500 m | |
| 002ZTZ-42M61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x2) E9 G.657.A1 190 500 m, DIN VDE | |
| 004WTZ-42N61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A2 190 | |
| 004WTZ-42N61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A2 190 | |
| 004WTZ-42N61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A2 190 500 m | |
| 004WTZ-42N61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A2 190, DIN VDE | |
| 004WTZ-42N61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A2 190, DIN VDE | |
| 004WTZ-42N61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A2 190 500 m, DIN VDE | |
| 004WTZ-42N61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A2 190 500 m | |
| 004WTZ-42N61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A2 190 500m, DIN VDE | |
| 004ZTZ-42M61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A1 190 | |
| 004ZTZ-42M61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A1 190 | |
| 004ZTZ-42M61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A1 190 500 m | |
| 004ZTZ-42M61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A1 190, DIN VDE | |
| 004ZTZ-42M61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A1 190, DIN VDE | |
| 004ZTZ-42M61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A1 190 500 m, DIN VDE | |
| 004ZTZ-42M61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A1 190 500 m | |
| 004ZTZ-42M61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) E9 G.657.A1 190 500 m, DIN VDE | |
| 004ZTZ-42N61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x4) Contour™, B2ca-s1a,d0,a1, DIN VDE | |
| 006WTZ-42N61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A2 190 | |
| 006WTZ-42N61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A2 190 | |
| 006WTZ-42N61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A2 190 500 m | |
| 006WTZ-42N61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A2 190, DIN VDE | |
| 006WTZ-42N61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A2 190, DIN VDE | |
| 006WTZ-42N61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A2 190 500 m, DIN VDE | |
| 006WTZ-42N61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A2 190 500 m | |
| 006WTZ-42N61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A2 190 500m, DIN VDE | |
| 006ZTZ-42M61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A1 190 | |
| 006ZTZ-42M61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A1 190 | |
| 006ZTZ-42M61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A1 190 500 m | |
| 006ZTZ-42M61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A1 190, DIN VDE | |
| 006ZTZ-42M61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A1 190, DIN VDE | |
| 006ZTZ-42M61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A1 190 500 m, DIN VDE | |
| 006ZTZ-42M61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A1 190 500 m | |
| 006ZTZ-42M61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) E9 G.657.A1 190 500 m, DIN VDE | |
| 006ZTZ-42N61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x6) Contour™, B2ca-s1a,d0,a1, DIN VDE | |
| 012WTZ-42N61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A2 190 | |
| 012WTZ-42N61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A2 190 | |
| 012WTZ-42N61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A2 190 500 m | |
| 012WTZ-42N61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A2 190, DIN VDE | |
| 012WTZ-42N61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A2 190, DIN VDE | |
| 012WTZ-42N61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A1 190 500 m, DIN VDE | |
| 012WTZ-42N61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A2 190 500 m | |
| 012WTZ-42N61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A2 190 500m, DIN VDE | |
| 012ZTZ-42M61N2C | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A1 190 | |
| 012ZTZ-42M61N2H | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A1 190 | |
| 012ZTZ-42M61NC4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A1 190 500 m | |
| 012ZTZ-42M61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A1 190, DIN VDE | |
| 012ZTZ-42M61NDH | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A1 190, DIN VDE | |
| 012ZTZ-42M61NG4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A1 190 500 m, DIN VDE | |
| 012ZTZ-42M61NH4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A1 190 500 m | |
| 012ZTZ-42M61NV4 | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) E9 G.657.A1 190 500 m, DIN VDE | |
| 012ZTZ-42N61NDC | MiniXtend® Indoor MicroCable, J-B(ZN)H 1x(1x12) Contour™, B2ca-s1a,d0,a1, DIN VDE |