060ZRG-T3120A20
ALTOS® Loose Tube Dielectric Armour Outdoor Cable LT 2.3 5x12 E9 SMF-28e® Ultra
General Specifications
| Product Number | 060ZRG-T3120A20 |
| Installation Methods | Duct |
| Cable type | Loose tube |
| Environment | Outdoor |
| Product type | Dielectric armour |
| Fibre category | Single-mode (OS2) |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)B2Y |
Standards
| Fibre Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, SMF-28® Ultra fibre ITU-TG.652.D + ITU-TG.657.A1, ISO/IEC 11801 Ed.2.2 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -30 °C to 70 °C |
| Temperature range, storage | -40 °C to 70 °C |
Cable Design
| Cable marking | Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)B2Y 5X12 E9U LT 2.3 |
| Central element | Dielectric |
| Number of ripcords | 1 |
| Buffer tube colour coding, layer 1 | Blue, orange, green, brown, grey |
| Outer jacket nominal thickness | 1.5 mm |
| Tensile strength elements and/or armouring - Layer 1 | Laminated glass yarn armour |
| Buffer tube diameter | 2.25 mm |
| Central element diameter | 2.5 mm |
| Filling element colour | Natural |
| Number of active tubes | 5 |
| Number of filling elements | 1 |
| Number of tube positions | 6 |
| Tape | Water-swellable |
| Fibre colouring | Blue, orange, green, brown, grey, white, red, black, yellow, violet, pink, turquoise |
| Fibres per tube | 12 |
Mechanical Specifications
| Crush resistance | 2000 N/10 cm |
| Max. tensile strength for installation | 4000 N |
| Min. bend radius installation | 215 mm |
| Min. bend radius operation | 160 mm |
| Nominal outer diameter | 10.9 mm |
Optical Characteristics
| Fibre code | Z |
| Performance option code | 20 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 250 µm |
| Fibre name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Ordering Information
| Maximum delivery length | 6000 m |
Waterblocking technology
Outside Plant (OSP) applications
All-dielectric cable construction
Requires no grounding or bonding
UV and microbe resistant
Can be installed in ducts
Dry cable core by means of water-swellable tape and elements
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Laminated glass yarns
For improved rodent resistance
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibres from installation and environmental rigors and facilitates mid-span access