Central Tube Steel Armor Outdoor Cable
Corning central tube cables with corrugated steel armoring are designed for outdoor use for campus, city and intercity backbones in duct and direct burial installations.The central tube cable construction, by isolating the fibres from installations and environmental rigors, provides stable and highly reliable transmission parameters. The fibres are color coded for quick and easy identification.The cable construction, based on a central buffer tube, is very compact, light, flexible and ideal for connections requiring a moderate fibre count.These cables are designed for installation in conduits, ducts and for direct burial.
Fibre Category
Fibre Count
Products
| Product Number | Product Name | |
|---|---|---|
| 004EEC-33622A20 | Central Tube Steel Armor Outdoor Cable 4F E9 SMF-28e+® CT 3.0 | |
| 004ZEC-33620A20 | Central Tube Steel Armor Outdoor Cable 4F E9 SMF-28e® ULTRA CT 3.0 | |
| 004ZEC-33622A20 | Central Tube Steel Armor Outdoor Cable 4F E9 G.657.A1 CT 3.0 | |
| 006EEC-33622A20 | Central Tube Steel Armor Outdoor Cable 6F E9 SMF-28e+® CT 3.0 | |
| 006ZEC-33620A20 | Central Tube Steel Armor Outdoor Cable 6F E9 SMF-28e® ULTRA CT 3.0 | |
| 006ZEC-33622A20 | Central Tube Steel Armor Outdoor Cable 6F E9 G.657.A1 CT 3.0 | |
| 008EEC-33622A20 | Central Tube Steel Armor Outdoor Cable 8F E9 SMF-28e+® CT 3.0 | |
| 008ZEC-33620A20 | Central Tube Steel Armor Outdoor Cable 8F E9 SMF-28e® ULTRA CT 3.0 | |
| 008ZEC-33622A20 | Central Tube Steel Armor Outdoor Cable 8F E9 G.657.A1 CT 3.0 | |
| 012EEC-33622A20 | Central Tube Steel Armor Outdoor Cable 12F E9 SMF-28e+® CT 3.0 | |
| 012ZEC-33620A20 | Central Tube Steel Armor Outdoor Cable 12F E9 SMF-28e® ULTRA CT 3.0 | |
| 012ZEC-33622A20 | Central Tube Steel Armor Outdoor Cable 12F E9 G.657.A1 CT 3.0 | |
| 024EEC-33622A20 | Central Tube Steel Armor Outdoor Cable 24F E9 SMF-28e+® CT 3.0 | |
| 024ZEC-33620A20 | Central Tube Steel Armor Outdoor Cable 24F E9 SMF-28e® ULTRA CT 3.0 | |
| 024ZEC-33622A20 | Central Tube Steel Armor Outdoor Cable 24F E9 G.657.A1 CT 3.0 |